SATELLITES Breadcrumb Home SATELLITES Catalogue No. 659504/LI Surface mount LED Satellite – D63 A surface mounted LED Satellite with D63 classification. With Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Emergency Lighting Catalogue Download All Catalogue No. 659508/LI Surface mount LED Satellite – Corridor A surface mounted LED Satellite with unique ovoid lens to product a Corridor distribution with D80/E16 classification. With Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Emergency Lighting Catalogue Download All Catalogue No. 685030/LI Super LED Satellite An IP65, IK07 surface mounted Satellite with D100 classification. With Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Emergency Lighting Catalogue Download All Catalogue No. 659517/LI Freezer Super LED Satellite An IP65, IK07 surface mounted Satellite with D100 classification with remote gear designed for freezer applications down to -40°C. With Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Emergency Lighting Catalogue Download All Catalogue No. 659551/LI Weatherproof LED Satellite An IP55, IK07 surface mounted Satellite with robust design. VIEW IN E-CATALOGUE RESOURCES Show more Show less Emergency Lighting Catalogue Download All Catalogue No. 659553/LI Freezer LED Satellite An IP55, IK07 surface mounted Satellite with remote gear designed for freezer applications down to -25°C. VIEW IN E-CATALOGUE RESOURCES Show more Show less Emergency Lighting Catalogue Download All Catalogue No. 659630LI Economy Surface LED Satellite A D40 LED Surface Mounted Satellite with Lithium-Ion (LIION) battery technology. Decisgned for recessed installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Economy Emergency Lighting Brochure Emergency Lighting Catalogue Download All Catalogue No. 685204/LI LED Satellite – D50 A recessed LED Satellite with D50 classification. With Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Emergency Lighting Catalogue Download All Catalogue No. 685208/LI LED Satellite – D63 A recessed LED Satellite with D63 classification. With Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Emergency Lighting Catalogue Download All Catalogue No. 685212/LI LED Satellite – Corridor A recessed LED Satellite with unique ovoid lens to product a Corridor distribution with D80/E16 classification. With Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Emergency Lighting Catalogue Download All Catalogue No. 685102/LI Economy LED Satellite A recessed LED Satellite with D40 classification. With Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Economy Emergency Lighting Brochure Emergency Lighting Catalogue Download All Catalogue No. 659500/LI Surface mount LED Satellite – D50 A surface mounted LED Satellite with D50 classification. With Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Emergency Lighting Catalogue Download All