ELECTRONIC SWITCHES Breadcrumb Home Products ELECTRONIC SWITCHES Catalogue No. 574055+ 575256 + 571920 Motion sensors Solutions for Convenience These automatic switches reduce energy wastage by automatically turning lights on and off according to the presence of people via Infra Red (IR) movement detection technology. Detection distance: adjustable from 3 to 10m Horizontal detection angle: 180ยบ Colours: White and Magnesium. VIEW IN E-CATALOGUE RESOURCES Show more Show less Arteor B2B Brochure Download All Catalogue No. 574084 +575256 + 571920 Time-delay switches Automatic Time-keeping Another convenient energy-saving solution, these switches enable you to program a circuit to automatically switch off after a set period between 25 seconds and 15 minutes. 1000W incandescent and halogen loads 2300W resistive (heating) 400VA fluorescent and ELV halogen Mechanism Colours: White and Magnesium Coverplate finishes: Available in all 17 luxurious Arteor coverplate finishes VIEW IN E-CATALOGUE RESOURCES Show more Show less Arteor B2B Brochure Download All Catalogue No. 572360 + 575230 + 571920 RCBO Protection These modules offer a convenient local solution for extra protection. The RCBO is used to protect people against direct contact with live parts or leakages, particularly in premises with a conductive floor or the presence of water. The MCB is used in addition to the main protection for local protection of part of a circuit. Mechanism Colours: White Coverplate finishes: Available in all 17 luxurious Arteor coverplate finishes VIEW IN E-CATALOGUE RESOURCES Show more Show less Arteor B2B Brochure Download All Catalogue No. AR777USB2PSAWE + 575433 USB chargers Fast Charging Add the powerful dual USB charging module to any wall plate for a modern power solution. Create: Powerpoints with USB charger Light Switches with USB charger With 2 x 2.1A or 2 x 2.4A capacity options the USB charging modules allow devices such as tablets, phones, fitness bands, smart watches, bike computers and the like to be charged at their maximum charging speeds, hours faster than competitor modules. Add them to kitchens, bedrooms, lounge rooms, offices, classrooms, cafes and hotels today! VIEW IN E-CATALOGUE RESOURCES Show more Show less Arteor B2B Brochure Download All Catalogue No. 572453 + 575254 + 571920 Visual Indication Easy Identification These visual indicators are ideal for finding your way in the dark and highlighting messages and guiding human behaviour. Mechanism Colours: White and Magnesium Coverplate finishes: Available in all 17 luxurious Arteor coverplate finishes VIEW IN E-CATALOGUE RESOURCES Show more Show less Arteor B2B Brochure Download All