Light and Power Distribution Breadcrumb Home Products Light and Power Distribution Catalogue No. 75160101 Straight element type A - 25A - 4 conductor - 4 output LB PLUS is the range of busbars for the distribution of energy and lighting from 25 to 63 A with 10, 16, and 25 A Plugs. With LB PLUS the line becomes extremely flexible, with the possibility to adapt the system to any development. Plug-outlet covers, hinged and unlosable covering Feed units and end covers in one part number Plugs identified by colours and fitted with spring clamp contacts Fool proof plug installation with positioning pin Degree of impact - resistance IK 07 Degree of protection IP55 VIEW IN E-CATALOGUE RESOURCES Show more Show less BUSBAR Trunking Brochure Download All