INDOOR Breadcrumb Home Products Emergency + Lighting INDOOR Catalogue No. 682450 EduLED batten An aesthetic curved shape, high performing surface mounted LED luminaire Ideal for schools, educational facilities or general commercial installations. 4,000K LED colour temperature CRI > 80 Opal diffuser provides even illumination on the surface of the luminaire Screwed on end caps for improved vandal resistance IK04 impact rating VIEW IN E-CATALOGUE RESOURCES Show more Show less EduLED Flyer Download All Catalogue No. 682402 LED Flat Panel Ideal for commercial offices, schools, retail and healthcare applications. Luminess LED is an ideal solution for applications requiring a UGR<19. Up to 5,000 lumen output 4000K colour temperature L70 @ 50,000 hours CRI > 80 Microprismatic diffuser Mains or DALI option UGR<19* VIEW IN E-CATALOGUE RESOURCES Show more Show less Luminess Brochure Download All