Easy Kit - Connected Breadcrumb Home Easy Kit - Connected This ready-to-install 2 wire kit includes an internal 7" screen with Wifi capability, IP54 IK07 external panel and power supply. It's perfect for single homes looking for a simple way to get connected. Catalogue No. 318013 Easy Kit - Connected This ready-to-install 2 wire kit includes an internal 7" screen with Wifi capability, IP54 IK07 external panel and power supply. It's perfect for single homes looking for a simple way to get connected. VIEW IN E-CATALOGUE RESOURCES Show more Show less BTcino DES Catalogue Download All