Distribution Boards Breadcrumb Home Products Distribution Boards Catalogue No. DB24P250M0800H Distribution Board - IP42 - 800x590mm - 24 Pole With generous wiring space, full size earth and neutral bars and 2 IP ratings, these robust Distribution Boards make setting-up a system easy work. 24, 36, 48, 60, 72 and 84 pole options Fully welded construction - full width removable gland plate 2 finishes: Grey RAL 7035 and Orange RAL2000 Chassis: 250A, 25 kA/0.1s withstand capacity Option for 400A chassis and split chassis distribution boards available upon request VIEW IN E-CATALOGUE RESOURCES Show more Show less Distribution Board Flyer Download All