Domestic Enclosures Breadcrumb Home Domestic Enclosures Catalogue No. HC01S Consumer Enclosure - 1 Pole Designed specifically for domestic use, we offer an extensive range of modern enclosures to make it easier for you to find the most pratical and economical solution for each project. Flush mounting and surface mounting options Weatherproof IP65-IK10 options 1 pole to 48 pole capacity Supplied with door, neutral & earth bars, labels, accessories and DIN rail (load centres 12 to 48 pole) Spare doors and metal back plates also available separately Meet AS3132, ASC3000/2.21.1.2 NBN enclosure available VIEW IN E-CATALOGUE RESOURCES Show more Show less Power Protection Catalogue ReThink Electrical Catalogue Download All