Industrial Metal Boxes Breadcrumb Home Products Industrial Metal Boxes Catalogue No. 038606 Atlantic Metal Cabinet - IP55 - IK10 - 400x400x200mm Suitable for harsh environments, Atlantic industrial metal boxes meet the most stringent requirements. IP66 weatherproof rating IK10 impact rating Anti-corrosion paint finish Sizes: From 150x150x80mm up to 400x600x120mm Metal RAL 7035 and 304L stainless steel options VIEW IN E-CATALOGUE RESOURCES Show more Show less Distribution Board Flyer Download All