Stainless Steel Cabinets Breadcrumb Home Products Stainless Steel Cabinets Catalogue No. 035201 Atlantic Stainless Steel Enclosure - IP55 - IK10 - 304L - 400x300x200mm For better protection in harsh environments, such as offshore, naval environments and where chlorides are present, use these Atlantic Stainless Steel cabinets. IP66 weatherproof rating IK10 impact rating 304L and 316L options Sizes: From 300x200x160 up to 1400x800x400mm Full range of plain plates, modular chassis, internal doors, roofs and plinthes available. VIEW IN E-CATALOGUE RESOURCES Show more Show less Distribution Board Flyer Download All