SOCKETS Excel Life Breadcrumb Home Products SOCKETS Excel Life Catalogue No. ED7774WE 4 Gang Powerpoint Safer Power With internal safety shutters, these powerpoints contain an added safety barrier for extra peace of mind. Choose from a comprehensive range including: 10A Available in White, UG or Black Round earth options Autoswitch options Models with extra switch holes where any single module can be inserted, such as a Surge Protection module. Antimicrobial switches for hygiene sensitive environments VIEW IN E-CATALOGUE RESOURCES Show more Show less Excel Life Catalogue Download All Catalogue No. ED777USB2ACWE Double Powerpoints with USB A charging option for every application When installing into a brick wall or where a wall box is required, the Double Powerpoint with Integrated USB Charger turns the job into a formality. If charging very fast is expected, the Double Powerpoint with external driver is the way to go. With 2.4A output in each of its 2 USB sockets, it's the only one on the market to be able to charge two tablets simultaneously at full speed. A Good Design Award finalist, Excel Life USB powerpoints are perfect for kitchens, bedrooms, lounge rooms, offices, classrooms, cafes and hotels. VIEW IN E-CATALOGUE RESOURCES Show more Show less Excel Life Catalogue Download All Catalogue No. ED777WE Double Powerpoint Safer Power With internal safety shutters, these powerpoints contain an added safety barrier for extra peace of mind. Choose from a comprehensive range including: 10A to 25A options Round earth options Safe and fast installation Autoswitch options Models with extra switch holes where any single module can be inserted, such as a Surge Protection module. Antimicrobial switches for hygiene sensitive environments VIEW IN E-CATALOGUE RESOURCES Show more Show less Excel Life Catalogue Download All Catalogue No. EDV787WE+EDV787PLMS Single Powerpoint Safer Power With internal safety shutters, these powerpoints contain an added safety barrier for extra peace of mind. Choose from a comprehensive range including: 10A to 25A options Safe and fast installation Round earth options Autoswitch options Models with extra switch holes where any single module can be inserted, such as a Surge Protection module. Antimicrobial switches for hygiene sensitive environments VIEW IN E-CATALOGUE RESOURCES Show more Show less Excel Life Catalogue Download All