SWITCHES Excel Life Breadcrumb Home Products SWITCHES Excel Life Catalogue No. EMRSWE Rotary switches Flexible Solutions Three products in one! This clever Multi-function Rotary Switch can handle 180º, 270º and well as 360º jobs. Ideal for use with fans, but flexible enough to work with motorised shutters and awnings, as well as sensor switches. Each rotary switch mechanism comes with 6 marking plate options – eg. "1, 2, 3" and “On, Off, Sensor”. Mechanism colours - White, Black and Urban Grey VIEW IN E-CATALOGUE RESOURCES Show more Show less Excel Life Catalogue Download All Catalogue No. ED770/1GPLWE+EM883WE Push-button switches Choose from a wide range of compact electronic push-button switches. Available in White, Urban Grey and Black 5A. VIEW IN E-CATALOGUE RESOURCES Show more Show less Excel Life Catalogue Download All Catalogue No. ED770/2WE+EM770LEDWE Rocker Switches Classic Styling Tried and tested, the classic rocker switch is available in the Excel Life Dedicated Plate, Common Plate and Secure Plate series. The range includes: Standard rocker switches 16A fluoro rated Single and Double options up to 40A Intermediate switch mechanisms Mechanism colours: White, Black and Urban Grey Antimicrobial switches for hygiene sensitive environments LED illumination ring option VIEW IN E-CATALOGUE RESOURCES Show more Show less Excel Life Catalogue Download All Catalogue No. ED770/4GPLWE + 4 x EM400A2PWE + ED770/4PLDI Dimmers Enjoy the 2 & 3 wire all load dimmers. They’re LED friendly and feature overload protection. They work brilliantly with slave switches for multi-way dimming in large rooms, stairwells and hallways. LED colour can be set as red or blue. VIEW IN E-CATALOGUE RESOURCES Show more Show less Download All Catalogue No. ED770/3FLHWE Engraved switches Clear engraving on mechanisms allows for easy identification of function. Fluoro rated up to 16AX Excellent switching action - superior make or break contact Can be fitted with LED ring EM770LED series Colours available: White, Urban grey or Black Choose among 40+ preset markings or ask for a customised engraving. VIEW IN E-CATALOGUE RESOURCES Show more Show less Excel Life Catalogue Download All Catalogue No. ED770/1IPWE Weatherproof IP66 switches Moisture Resistant These Weatherproof IP66 switches are ideal for areas subject to moisture, such as bathrooms, laundries and kitchens. They are completely protected against dust as well as jets of water of similar force to heavy seas. Weatherproof Rating IP66 Colours: White Vertical & Horizontal options VIEW IN E-CATALOGUE RESOURCES Show more Show less Excel Life Catalogue Download All Catalogue No. EDA770/1WE Architrave switches Architrave switches are available in dedicated format, 16A/16AX only. White, UG and Black colours VIEW IN E-CATALOGUE RESOURCES Show more Show less Excel Life Catalogue Download All