Industrial Contactors Breadcrumb Home Products Industrial Contactors Catalogue No. 416126 CTX³ - 3 Pole Contactors - 40 - 32A - 230V~ - 2NO + 2NC With a comprehensive selection of ratings, control voltages, auxiliaries and accessories, and total complexity with motor protection range (MPX3) and thermal relays (RTX3), Industrial contactors (CTX3) provide and ideal solution for motor switching and controlling circuits for the most demanding applications. Industrial contactors: Up to 800A Compact signe High mechanical and electrical endurance 3-pole and 4-pole contactors Screw terminals or cage terminals Complete range of auxiliaries and accessories Standard and residual current version thermal rays Motor protection: Up to 100A High breaking capacity Trip class 10 Sensitive to phase loss Compact design Can be fixed on 35mm DIN rail or plate Complete range of control and signalling Auxiliaries and accessories VIEW IN E-CATALOGUE RESOURCES Show more Show less Industrial Contactor & Motor Protection Brochure Download All