Industrial Plugs & Sockets Breadcrumb Home Products Industrial Plugs & Sockets Catalogue No. 053050 Hypra - Surface Socket - IP66/67-55 - 414V - 32A - 3P+E Choose from a comprehensive range of high-performance industrial plugs, sockets, and appliance inlets. Australian and International standard plugs & sockets available IP44, 55, 66, 67 options 10 to 125 A options 2P+E, 3P+E, 3P+N+E pin configurations Meet IEC 60309-1, 60309-2, 60529, 60695-2-10 VIEW IN E-CATALOGUE RESOURCES Show more Show less