fbpx Cat. 5e LCS3 cables, cords and RJ 45 sockets | Legrand Skip to main content
Catalogue No. 572803

Cat 5e RJ 45 sockets - Arteor – Magnesium

  • Mechanisms supplied with square rocker plates, to be equipped with support frames and plates
  • 1 Module



     

RESOURCES

Show more

Show less

Catalogue No. 032751

Cat 5e cable Length 305 m Supplied in cardboard box. Weight 9 kg

  • Performance 100 MHz
  • Cable with 4 twisted pairs, 100 Ω
  • LSZH sheath: zero halogen
  • Grey RAL 7035
  • ANSI/TIA colour code
  • Compliant with ISO/IEC 11 801, EN 50173, ANSI/TIA 568 standards
  • Products conforming to the new CPR regulations
  • Euroclass Dca for LSZH cables, Euroclass Eca for PVC cables
  • PVC
  • Length 305 m
  • Supplied in cardboard box
  • Weight 9 kg

RESOURCES

Show more

Show less

Newsletter subscription