Modular Contactors Breadcrumb Home Products Modular Contactors Catalogue No. 412544 Power Contactor with Handle - 2 Pole - 250V - 25A Achieve better control of your electrical installations with these contactors. From 25 to 63 A 24V a.c on 230V a.c. coil voltage With or without manual override Up to 4 configurations including NO, NC, NO+NC With and without handle Low noise modular contactor VIEW IN E-CATALOGUE RESOURCES Show more Show less Time Switches Brochure Download All