NUVO Breadcrumb Home Products NUVO Catalogue No. NVP100KAU 40W Player + 2x6.5" In-ceiling Speakers Designed by musicians, NUVO is a state-of-the-art multi-source multi-zone distributed audio system. It offers higher quality audio streaming than popular DIY wireless solutions. The wireless player amplifiers are optimised for lossless digital signal flow, ensuring every detail of the music arrives to the high-fidelity NUVO speakers just as the artist intended. Different audio can be listened to in different rooms at the same time. Or, every room can be listening to the same audio source at the same time. And, the syncing is perfect. Features include: Mastering grade, high fidelity audio World renowned Audyssey™ music technology - optimises listening experience Supports both wired ethernet and wireless 802.11n configuration options Includes use of both 2.4 and 5Ghz bands offering the fastest signal and the broadest coverage Accesses an almost limitless gallery of audio: iTunes and Windows media libraries, Spotify, online radio stations, and content from personal devices Connects any Bluetooth device, wirelessly, using the lossless aptX™ Bluetooth feature (120W player - NVP200AU) Connects to storage devices, analog equipment, or home theatre receivers through audio inline, line-out and USB ports Expandable - up to 16 zones can be created VIEW IN E-CATALOGUE RESOURCES Show more Show less Nuvo Player Mini Brochure Download All