Wire Mesh Cable Tray Breadcrumb Home Wire Mesh Cable Tray Catalogue No. CF 30 Shave installation times and reduce labour costs by using Cablofil wire mesh cable tray - the world's most tested and specified wire mesh cable tray. Constructed of precision engineered, high quality, welded steel wire, Cablofil is the result of decades of research gained from the installation of more than 200,000km of tray across the globe. Tested to AS/NZS3013:2005 Appendix C for a classification of WS5X (2 hour fire rating) with a peak temperature of 1050° Suitable for all cabling - l.v instrumentation wiring, the latest high-spec datacomms and low voltage power distribution cabling, heavy-duty armoured and high-voltage mains cables Fastest system to install Suitable for all applications and environments including marine environments and food processing factories Versatile: design your installations on site; there’s no need for special angle pieces and risers – one bag of fixings can make up to 50 fittings Open structure maximises ventilation, decreases collection of debris, and simplifies maintenance work Features a unique, patented safety edge to prevent injuries and damage to cable sheathing Doesn’t require skilled labour or even power tools. VIEW IN E-CATALOGUE RESOURCES Show more Show less Cablofil Catalogue Cablofil Interactive Catalogue Download All