Chassis Breadcrumb Home Products Chassis Catalogue No. CDPX3A63012DF MCCB Chassis 630 + 800A Optimise power distribution in installations from 250 to 1600 A with these fishbone chassis. 250 A DIN MCB chassis, from 630A to 800A chassis 12 to 72 pole options Dual feed and top - bottom feed options Withstand capacity: From 25 kA/0.1s (250 A DIN chassis) up to 63 kA/1s (1250/1600 A chassis) Split DIN chassis 250 A available upon request. Hybrid chassis (630A up to 1600A), made-to-order available upon request VIEW IN E-CATALOGUE RESOURCES Show more Show less Power Catalogue Download All