Fuse Carriers Breadcrumb Home Products Fuse Carriers Catalogue No. 05806 Modular Fuse Carrier - 1 Pole - 8.5 x 32mm These inline fuse carriers are designed to protect against short-circuits and over-loads. They connect and disconnect electrical circuit parts without load or at full load. 125 A up to 630 A ratings Compatible with HRC blade type cartridge fuses, size 000 up to size 2 Fuse can be checked through window Enable safe handling while energised Voltage control via small opening in window Sealable cover Simultaneous switching on all poles VIEW IN E-CATALOGUE RESOURCES Show more Show less Power Catalogue Download All