Photoelectric Breadcrumb Home Products Electrical Accessories Photoelectric Catalogue No. 643085 Surface Photoelectric Detect & Protect Less prone to cooking nuisance alarms, this photoelectric smoke alarm detects particles of combustion, such as cigarette smoke. It is suitable for general use and is particularly responsive to smouldering fires and dense smoke from foam filled furnishings or overheated PVC wiring. The NSW Fire Brigade recommends photoelectric smoke alarms are installed in paths of travel between sleeping areas and exits to the open air, or to common areas. Interconnectable up to 20 units Surface mounted for easy fit-off Free of radioactive material Easy access for wiring 9V back-up battery included VIEW IN E-CATALOGUE RESOURCES Show more Show less Retail Catalogue Download All Catalogue No. 643087 Flush Photoelectric Simple and unobtrusive aesthetics The Flush Photoelectric Smoke Alarm provides a neat and tidy finish and is ultra streamlined in terms of installation and maintenance. It’s an ideal solution for residential and commercial properties. Inter-connectable: The device can be connected to a maximum of 20 units. Integrated lithium battery: 10 years of use. Hassle-free installation: Uses the same cut-out as a 90mm downlight. Protective covering: An enclosure which stays encased around the device during the installation process. Internal mesh covering: A fine mesh covering around the detection chamber within the device to reduce smaller dust particles and other foreign matter from entering. Safe Installation ceiling clamps: The mounting unit is fitted with safety clips to ensure it’s securely fitted into the ceiling before the electronic unit can be attached. Suitable for Commercial Installations: Featuring a compact canister (52mm), this product is suited to the ceiling space found in many commercial installations. Fully compliant: Adheres to the Safety Standard - AS 3786:2014. VIEW IN E-CATALOGUE RESOURCES Show more Show less Retail Catalogue Download All