SWITCHES Soliroc Breadcrumb Home Products SWITCHES Soliroc Catalogue No. 77893 Rocker Switches, push-buttons Strong Switching These Soliroc weatherproof switches are suitable for public buildings, unsupervised passageways, car parks and the like. They are vandal-resistant for your home and their flush profile and aesthetics make them a perfect choice for modern patios and alfresco areas. Impact rating: IK10 Weatherproof rating: IP55 VIEW IN E-CATALOGUE RESOURCES Show more Show less Soliroc Brochure Download All Catalogue No. 77874+77851+77881 Key Switches Secure Switching These Soliroc weatherproof key switches are available in '2 position' and '3 position' models. They are ideal for installations where a high level of control is required. Impact rating: IK10 Weatherproof rating: IP55 VIEW IN E-CATALOGUE RESOURCES Show more Show less Soliroc Brochure Download All Catalogue No. 778 67 Motion sensors Energy-saving Solution This Soliroc light sensitive weatherproof switch turns lighting ON or OFF according to light conditions. It saves energy by eliminating the energy wastage caused by people forgetting to turn off lights when they are not required. Impact rating: IK10 Weatherproof rating: IP55 Energy-saving Solution These Soliroc weatherproof automatic switches reduce energy wastage by automatically turning lights on and off according to the presence of people. Adjustable detection range: 3 to 10m Horizontal detection angle: 180ยบ Adjustable light level threshold: 3 to 1000 lux Adjustable time delay function: 1s to 16 seconds with a repetition cycle as long as movement is detected Impact rating: IK10 Weatherproof rated: IP55 Safe Passage Use this Soliroc weatherproof light for highlighting staircases, hallways and similar zones to increase visibility and safety. Impact rating: IK10 Weatherproof rating: IP55 VIEW IN E-CATALOGUE RESOURCES Show more Show less Soliroc Brochure Download All