fbpx EXIT SIGNS | Legrand Skip to main content
Catalogue No. 686270

Weatherproof Exit Enclosure

IP65 rated Enclosure designed for the G2, E2 and Economy Exit signs.




 

RESOURCES

Show more

Show less

Catalogue No. 659077LI

E3 LED Edgelight

A 24m wall/flag mount slimline exit sign with a Stainless Steel trim

  • Wall Mounted exit sign
  • Standalone or Galaxy computer monitored
  • Recessed or surface mounted
  • Discrete and sleek design
  • Long life LED light source
  • iSmartâ„¢ temperature sensing for LIION temperature sensing
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs
  • Designed and Manufactured in Australia
  • 5 year warranty

RESOURCES

Show more

Show less

Catalogue No. 659624LI

Economy Edgelight LED Exit Sign

A 24m viewing distance edge lit exit sign for recessed or surface installations, drop in decals and Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

Catalogue No. 659573LI

BOLT LED EXIT SIGN

  • A 24m viewing distance exit sign with superior optics in a modern and discreet design
  • Available in snap fit or slide connect bracket
  • Robust design with Lithium-Ion (LIION) battery technology
  • This 'One box solution' can be wall or ceiling mounted
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery
Catalogue No. 659536/LI

Dynamex LED Exit Sign

Unique and Slim Design Dynamex is suitable for all emergency exit applications. Easy to install and operate, available in standalone or computer monitored via Legrand’s award winning GALAXY® Connected Emergency.
Ideal for:
 

  • Shopping centres
  • Airports
  • Train stations
  • Universities
  • Hospitals
  • Commercial Buildings
     
Catalogue No. 686200/LI

G2 LED Exit Sign

A 24m viewing distance exit sign with slide connect bracket, robust design with Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.


 

RESOURCES

Show more

Show less

Catalogue No. 684730/LI

E2 EDGELIGHT LED EXIT SIGN

A 24m viewing distance exit sign with slim adjustable diffuser with Lithium-Ion (LIION) battery technology. Designed for recessed or surface mounted installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.
 

RESOURCES

Show more

Show less

Catalogue No. 659558LI

Edgelight LED Exit

  • A 24m viewing distance exit sign that is available in recessed, suspended or surface mounted
  • A slim design aesthetics that also resembles the design of Dynamex
  • Lithium-Ion (LIION) battery technology
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery

RESOURCES

Show more

Show less

Catalogue No. 684770/LI

Securit LED Exit Sign

A 24m viewing distance exit sign with unbreakable flexible thermoplastic diffuser and anti-tamper screws for recessed or surface mounted installations.  With Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

 

RESOURCES

Show more

Show less

Catalogue No. 685100LI

Economy LED Exit Sign

A 24m viewing distance exit sign with the easy slide bracket, drop in decals and Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentally friendly battery.

Catalogue No. 684650/LI

Weatherproof LED Exit Sign

A range of IP65 exit signs for 24m or 32m viewing distances with Lithium-Ion (LIION) battery technology. Designed for wall or ceiling installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

RESOURCES

Show more

Show less

Catalogue No. 684481/LI

Large LED Exit Sign

A range of large exit signs for 32m, 48m or 60m viewing distances with Lithium-Ion (LIION) battery technology. Designed for wall or ceiling installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

RESOURCES

Show more

Show less

Newsletter subscription