fbpx Economy Emergency Lighting Series | Legrand Skip to main content

Economy Emergency Lighting Series

Introducing the Economy Emergency Lighting Series, Legrand's affordable, effective range of Emergency Lighting products. Featuring 8 simple & cost-effective products suitable for commercial or industrial applications, the is designed in Australia for Australian applications.

Catalogue No. 659624LI

Economy Edgelight LED Exit Sign

A 24m viewing distance edge lit exit sign for recessed or surface installations, drop in decals and Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

Catalogue No. 659623LI

Economy LED Twinspot

A simple non-maintained IP65 twin LED spotlight with Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

Catalogue No. 659630LI

Economy Surface LED Satellite

A D40 LED Surface Mounted Satellite with Lithium-Ion (LIION) battery technology. Decisgned for recessed installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

Catalogue No. 659310SA

Economy LED Oyster

A decorative LED IP44 Oyster available in Mains, DALI MAINS, Standalone or Galaxy emergency with the option of an integrated ON/OFF microwave sensor. Emergency models with Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery.

RESOURCES

Show more

Show less

Catalogue No. 685102/LI

Economy LED Satellite

A recessed LED Satellite with  D40 classification. With Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.


 

Catalogue No. 659528/LI

Economy WP LED Batten

A range of IP65 Polycarbonate body weather proof LED battens with IK08 impact rating with Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.



 

Catalogue No. 685100LI

Economy LED Exit Sign

A 24m viewing distance exit sign with the easy slide bracket, drop in decals and Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentally friendly battery.

Downloads

Economy Emergency Lighting Brochure
Economy Series Emergency Lighting Brochure

Newsletter subscription