fbpx Working From Home Made Easy | Legrand Skip to main content
Working From Home Made Easy
July 2025
Working From Home


Working from home was once a perk reserved for the lucky few; however, in Australia, working from home has become the new normal over the last few months. 

With an increased number of Australians working from home, the need for safe and reliable power solutions has never been in such high demand especially for tech devices such as laptops, tablets, and mobile phones. Legrand offers a range of permanent and portable charging solutions ensuring every Aussie household can stay switched on and productive while working from home (or the back deck)!

EXCEL LIFE A+C DOUBLE POWERPOINT

EXCEL LIFE A+C DOUBLE POWERPOINT

It’s estimated the average Australian household on average has 17 connected devices charged via USB with that number set to rise. Legrand’s Excel Life Double GPO with USB Type A+C can safely charge up to four devices at top speed simultaneously, ensuring maximum convenience. We recommend installing them throughout the home in areas where tech devices are commonly used such as the home office, living room, kitchen and bedrooms. 

If a combination of fresh air and sunlight is where your homeowner is most productive, our range of AQUA Life Weatherproof powerpoints are now equipped with USB A+C charging allowing the flexibility of working outdoors. View the range here.  

USB & WIRELESS CHARGING HUB 

USB & WIRELESS CHARGING HUB

Permanent solutions are not always possible especially for renters. HPM’s USB & Wireless Charging Hub is a quick and easy solution for all USB charging needs.  This portable hub allows you to charge 6 devices  simultaneously. It features a dedicated Qi charging zone for compatible smart phones and four type A USB ports and one type C USB, perfect for laptops, tablets and wireless tech accessories. The USB & Wireless Charging Hub is also equipped with current, circuit and temperature protection, along with intelligent power detection allowing devices to be charged quickly and safely.
 

ARTEOR WITH NETATMO

ARTEOR WITH NETATMO


Legrand’s Arteor with Netatmo allows homeowners to create a smart home quickly and easily, and can be voice activated, as well as controlled via the switches or a smart device. Actions such as controlling  lights and power points or turning on the heater are at your fingertips. A notable feature is the user-friendly app that has the ability to monitor energy consumption in real time and perform long-term analysis. Being aware is the first step to saving energy and avoiding nasty  surprises especially when spending more time at home.

 

Newsletter subscription