fbpx LED Downlights | Legrand Skip to main content
Catalogue No. DLI90BTWE

LED Dimmable Smart Light

Easy control from your smartphone. Suitable for outdoor undercover areas (IP44) rating. Electrical surge protection. Screw less terminal cover for easy, hard wired connection. High quality flame retardant plastic construction. Ripple frequency resistance. Control lights and make Group Lights. Smooth colour temperature range from Warm to Natural from HPM Connect App / Remote Control. Easy to install. Set timers.

RESOURCES

Show more

Show less

Catalogue No. REMOTEBTDL

Smart Downlight Remote

Remote available to conveniently control the HPM smart downlight (Cat no. DLI90BTWE).

  • Ability to dim downlights in 20% increments to suit your light preferences and switch on/off.
  • Wall mounting cradle included.
  • Easy to configure with the HPM Connect App.
  • Requires 2 x AAA batteries (not included).
  • 3 year warranty.

RESOURCES

Show more

Show less

Catalogue No. LDL90TRIWE

Tri-colour LED Downlight

HPM’s Tri-colour LED Downlight – FLUSH FACE allows for an easy switch between warm, cool and natural light temperature and is suitable for outdoor undercover areas.



 

RESOURCES

Show more

Show less

Catalogue No. DLI7001

DLI - White Fascia

70mm, 90mm and 125mm
Replace out-dated halogen downlights with our LED winners. Simple, fantastic energy-saving downlights with a great light spread. They feature a recessed diffuser to reduce glare on screens and are sensational value for money for everyday homes. With an integrated driver, lead and plug, installation is super fast and super easy.

 

RESOURCES

Show more

Show less

Catalogue No. LDL043KWE

AZA+ – White Fascia

AZA+ LED downlights sit flush with your ceiling surface for a seamless finish. On a mere 8W, they output up to 820 lumens of beautiful light. And with an integrated driver, lead and plug, installation is super fast and super easy.




 

RESOURCES

Show more

Show less

Catalogue No. LMR16703KWE

MR16 Retrofit

70mm and 90mm
The new MR16 LED downlights allow for easy DIY replacement of existing halogen downlights and are the most compatible LEDs currently on the market, working seamlessly with most existing transformers. You will also be adding that touch of modern contemporary design to your home.


 

RESOURCES

Show more

Show less

Newsletter subscription