fbpx NETATMO Solutions | Legrand Skip to main content
Catalogue No. NOC01-P2

Smart Outdoor Camera

  • Sleek design
  • Easy setup and intuitive app
  • Outdoor camera with floodlight: instant alerts on smartphone when a person, car or animal is detected
  • Voice control via Siri, Google Home or Alexa
  • Compatible with IFTTT

RESOURCES

Show more

Show less

Catalogue No. NSC01-P

Smart Indoor Camera

  • Sleek design
  • Easy setup and intuitive app
  • Indoor camera: instant alerts if an unknown face is detected. Can be associated with door/window tags and siren
  • Voice control via Siri, Google Home or Alexa
  • Compatible with IFTTT

RESOURCES

Show more

Show less

Catalogue No. NWS01-P

Smart Weather Station

  • Sleek design
  • Easy setup and intuitive app
  • Weather station: monitor temperature, humidity, air quality, CO2 and sound levels, barometric pressure and weather. Can be associated with rain or wind gauge
  • Voice control via Siri or Alexa
  • Compatible with IFTTT

RESOURCES

Show more

Show less

Catalogue No. NOC-S-P

Smart Outdoor Camera with Siren

Receive real-time notifications via your smartphone when an unknown person or vehicle is detected on your property. The Outdoor Camera can distinguish between people, animals, vehicles, and harmless movements. If an intruder is on your property, you may trigger the siren and its powerful 105-dB alarm straight from your app. The Camera has infrared vision and a built-in smart lighting system to light up paths at night.

RESOURCES

Show more

Show less

Catalogue No. NIS01-P

Smart Indoor Siren

The Smart Indoor Siren and the Smart Indoor Camera team up to keep your home extra sec. When an unknown face is detected by the Netatmo Smart Camera during your absence, the Siren immediately triggers a powerful 110 dB alarm to scare away the burglar.The Netatmo Smart Camera uses face recognition and people detection to only trigger the Smart Siren when an intrusion occurs: no false alarms caused by a family member, a pet or a harmless movement.

RESOURCES

Show more

Show less

Catalogue No.

Smart Door/Window Sensors

Take action even before an intruder enters your home with the Smart Door and Window Sensors. Installed on doors and windows of your choice, the sensors can immediately notify you if someone is trying to force entry into your property. They also detect when a door or window is opened suddenly and send an immediate notification to your smartphone. This saves you valuable time in the event of a break-in.

RESOURCES

Show more

Show less

For additional product resources and Frequently Asked Questions (FAQs) please visit the Netatmo Help Centre.

Newsletter subscription