fbpx TX³ RCCBs | Legrand Skip to main content
Catalogue No. 411560

TX³ - RCCB - 2 Pole - 30mA - 40A

The new TX³ range ensures safe installation and operation for maximum protection of people and property. For ease of installation, wiring and maintenance, the new TX³ range has a number of features which help save time at each stage of a project.
 

  • In = from 16 to 80A
  • 2P and 4P
  • Type A
  • Sensitivity: 30, 100, 300 mA
  • Compliant with AS/NZS 61008-1
  • Easy and fast installation and maintenance by two position DIN clip
  • Excellent wire / Terminal connection by rising cage clamp terminal
  • Compatible with Fork and Prong type busbar terminal 
  • Wiring safety by wire guide flap 

RESOURCES

Show more

Show less

Newsletter subscription