fbpx DX³ RCBOs | Legrand Skip to main content
Catalogue No. 411131

DX³ COMPACT RCBO 1 MODULE 16A

Choose from a comprehensive range of RCBOs.
 

  • In = from 6A to 63A
  • 1P and 7P
  • Type AC and A
  • Sensitivity: 30, 100, 300 mA
  • Compliant with AS/NZS 61009.1
  • 10mA for medical applications

RESOURCES

Show more

Show less

Catalogue No. 418894

DX3 SINGLE POLE RCBO - TYPE A - 6KA - 30MA - WITH NEUTRAL LEAD

The new single phase Residual Current Circuit Breaker, integrates control indicators and voltage sensitivities to provide residential and commercial spaces with protection against short circuits and overloads. 

  • Future ready -> Type A​

  • Everyday usage 30mA – 6 kA breaking capacity​

  • Integrated 900mm Neutral lead​

  • Compact size 1 module 90mm height​

  • Easy access to documentation -> QR code

Newsletter subscription