fbpx Racks | Legrand Skip to main content

Server Cabinet

The Nexpand Server cabinet is perfectly suited for the installation of (blade) servers, switches, patch panels, routers and storage equipment. The cabinets feature the capabilities to facilitate the bringing together of IT equipment and the corresponding cables neatly in one place, while maintaining the best energy efficiency and modularity.

The widely applicable and modular structure has been engineered with a smart and solid design, with a sturdy frame and door, as well as a unique integrated locking and cabling system. The cost-effective approach to your data centre, select a configuration with or without full-height powder coated side panels, making room available in the middle and at the end of the row.

Network Cabinet

The Nexpand Network cabinet has been designed with increased cabling densities in mind, as well as accessory compatibility and solidity of the smartness of the solution. The cabinets can be configured in varying heights, with a consistent width of 800mm and a depth of 1200mm to give the cabling solution the space required.

  • VMRs have been positioned deeper in the cabinet from the front door to allow cable management mounting options in the front part of the cabinet. 
  • Airflow management package can be increased in size when compared to a server cabinet to ensure full airtightness for configurations
  • Widest and deepest of the Nexpand range to ensure that cabling is granted with the space that it will demand.
Nexpand Brochure
DOWNLOAD

Data Centre Solutions Brochure

Combining relevance and reliability, our dedicated data centre solutions allow you to satisfy the most demanding requirements. 

Newsletter subscription