SOCKETS Breadcrumb Home Products SOCKETS Catalogue No. WL777LG Double Powerpoint The Aqua Life Double Powerpoint is available with one set or two sets of terminals, allowing greater wiring flexibility, an IP53 rating with an option to have a flap to achieve an IP54 rating, 2 mounting options and available in 2 colours - Limestone/Cement Grey. VIEW IN E-CATALOGUE RESOURCES Show more Show less Aqua Life Brochure Download All Catalogue No. WL787USBLG Single Powerpoint with USB The Single Powerpoint with USB makes charging your smartphone/tablet during long barbecues with friends easy. IP53 rating, Type A and C, 5A total charging capacity and available in 2 colours - Limestone/Cement Grey. VIEW IN E-CATALOGUE RESOURCES Show more Show less Aqua Life Brochure Download All Catalogue No. WLC787LG Compact Powerpoint The Aqua Life Compact Powerpoint is perfectly suited for confined spaces such as gas water heater recessed boxes. This mini version of a weatherproof powerpoint delivers the same features as its larger counterpart. It has an IP53 rating and is available in 2 colours - Limestone/Cement Grey. VIEW IN E-CATALOGUE RESOURCES Show more Show less Aqua Life Brochure Download All Catalogue No. WL787IOTCG Smart Single Powerpoint The Smart Single Powerpoint allows you to take complete control of your outdoor spaces with your voice and smart device using Aqua Life with Netatmo. Monitor the pool pump, turn on the bug zapper, even time schedule your garden lights. Aqua Life with Netatmo allows you to monitor your energy consumption and will let you know if there is a power failure avoiding any unwanted mishaps. VIEW IN E-CATALOGUE RESOURCES Show more Show less Aqua Life Brochure Download All