SWITCHES Arteor Breadcrumb Home Products SWITCHES Arteor Catalogue No. 571052+ 571928 x 2 + 571413 + 571920 Blind/shutter switches Advanced Control Available in all of the 17 Arteor coverplates, these controllers provide a more pleasing alternative to the ugly wall plates often supplied with fans and heating products. Keeping all wall plates consistent in an interior helps achieve harmony and seamless beauty - preventing the wall acne associated with having lots of different styles of plates on a wall. Mechanism Colours: White, Magnesium, Champagne and Soft Aluminium Coverplate finishes: Available in all 17 luxurious Arteor coverplate finishes VIEW IN E-CATALOGUE RESOURCES Show more Show less Arteor B2B Brochure Download All Catalogue No. 572239 + 575254 + 571910 Dimmers Mood Control Choose from a comprehensive range of Dimmers including: Traditional rotary style dimmers Soft-touch electronic push-button dimmers - Universal and All Load Colours: White, Magnesium, Soft Aluminium and Champagne Coverplate finishes: Available in all 17 luxurious Arteor coverplate finishes If you are looking for a dimmer that works well with CFLs and LEDs, the Universal 'All Load' electronic push-button dimmers are perfect. VIEW IN E-CATALOGUE RESOURCES Show more Show less Arteor B2B Brochure Download All Catalogue No. AR770/1GOMGN + AR883MMGN + 575179 Push-button switches Soft Touch Echoing trends for more refined and beautiful technology in consumer electronics, a soft tap activates these Arteor switches. They are ideal for the design conscious as well as the technology enthusiast. Download the Arteor Trade Catalogue to see the full range complete with specification detail. VIEW IN E-CATALOGUE RESOURCES Show more Show less Arteor B2B Brochure Download All Catalogue No. 571978 + 571502 Rocker Switches Unbounded Individuality Considering tactility and sensory pleasure, we've rethought traditional rocker switches and improved the ergonomics. Choose from 3 distinctive styles of Rocker Switches: Round, Square and Aus Style. The circle theme is innovative for switches; the juxtaposition of the circle inside a rectangle creates an interesting focal point, while the strong, angular lines of the Square switches perfectly complement clean architectural lines. Finally, the typical Australian Style rocker will integrate harmoniously in existing structures. Standard switch mechanisms are 16AX fluoro rated 20A and 35A options also available Colours: White, Magnesium, Soft Aluminium and Champagne Coverplate finishes: Available in all 17 luxurious Arteor coverplate finishes Download the Arteor Trade Catalogue to see the full range complete with specification detail. VIEW IN E-CATALOGUE RESOURCES Show more Show less Arteor B2B Brochure Download All