fbpx Smart Electrical Panel | Legrand Skip to main content
Catalogue No. 412181

Gateway module with Netatmo for connected installation - 2.5 modules

In a Home+ Control installation, this product allows users to create a wireless network of connected devices and operate as a gateway with IP networks through Wifi.

Allows the user to control an installation remotely via the Legrand Home + Control app and voice assistant
Can be used to create a connected installation
Links the connected modules to the house Wi-Fi network
For installation in electrical panels
Allows insertion of a supply busbar
100 - 240 V~ - 50/60 Hz
Consumption: 2 W maximum
Connection via screw terminals
Width: 2.5 x 17

Catalogue No. 412171

Connected contactor CX³ with Netatmo 20A

Enables the remote control of loads (like pool pumps, heaters, EV charging plugs, etc) by smartphone with Home + Control app and by voice assistant. This connected version also offers functions such as:

- Energy consumption: View information on the circuit that the latching relay is wired to.
- Scheduling: Establish opening and reclosing action scenarios based on a variety of timelines.

Requires prior installation of a “with Netatmo” Connected Gateway (412181)
Multifunction silent contactor (< 10 dB)
20 A, 100 - 240 VA - 50/60 Hz
Conforms to standard IEC/EN 60669-2-1
Can be used to control any type of load remotely 
Peak/off-peak function
Allows the user via the Legrand Home + Control app to enter the contactor operating mode according to the nature of the load, measure and track consumption (kWh) of the controlled circuit and control another single or three-phase contactor > 20 A directly control electrical appliance up to 4800 W, or motors up to 2400 VA, or sockets for electric vehicles up to 16 A VE
Self-protected upstream control terminals: no need for protection such as 2A circuit breakers or fuses.
Allows insertion of a supply busbar
Screw terminals
Width: 1 x 17.5 mm module

Catalogue No. 412170

Connected latching relay CX³ with Netatmo 16A

Enables users to remotely control (ON / OFF) lighting devices previously controlled by push buttons, using their smartphone with the Home + Control app and/or via a voice assistant. This connected version also offers functions such as:

- Energy consumption: View information on the circuit that the latching relay is wired to.

Requires prior installation of a “with Netatmo” Connected Gateway (412181)
Silent latching relay (< 10 dB)
Single-pole, 16 A, 100 - 240 VA - 50/60 Hz
Conforms to standard: IEC/EN 60669-2-1
Allows the user via the Legrand Home + Control app to control devices remotely, measure and track consumption of the controlled circuit or program devices according to daily and weekly schedules
Can be controlled by standard wired push-buttons and be combined with Arteor/Excel Life with Netatmo connected wireless switches
Self-protected upstream control terminals: no need for protection such as a 2 A circuit breaker or a fuse
Allows insertion of a supply busbar
Screw terminals
Width: 1 x 17.5 mm module

Catalogue No. 412015

EMDX3 with Netatmo Connected Electricity Meter

For installation in the electrical panel to measure the total installation electricity consumption or that of a specific circuit. Can be controlled remotely using a smartphone via the app Home + Control from Legrand and/or voice via a voice assistant

Features: 

  • Requires prior installation of a “with Netatmo” Connected Gateway (412181)
  • View the total instantaneous power for the house
  • Look up the total electricity consumption history for the building or circuit with which the connected electricity meter is associated (heating, hot water, power outlets, etc) on the daily/weekly/monthly/ annual scale
  • Send a notification if an adjustable total instantaneous power threshold is reached (energy meter configured in “total consumption track” mode)
  • Install additional connected electricity meters, so as to obtain detailed measurement of the consumption of several circuits
  • Supplied with 1 closed measurement coil 80 A max
  • Power supply: 100-240 VA
  • Width: 1 x 17.5 mm module

Newsletter subscription