Lighting Management Breadcrumb Home Products Lighting Management Catalogue No. 75201002D straight element with BUS-25A - 4 conductors - 4 outputs LB PLUS DATA is the range of busbars for distribution of energy and lighting from 25A to 63A with two specific conductors, which can be used as lighting management BUS (DALI). Maximum flexibility of use. The certified protocols that can be used with LB PLUS DATA are the DALI and the 1-10V protocols. All the lamps are connected to the same output of the DALI gateway and can be managed independently. Lamps can be managed in the same way (ON, OFF, dimmed), and create independent sub-groups. The main advantage is the extreme versatility, and the configuration flexibility. Suitable for offices and shopping centres. VIEW IN E-CATALOGUE RESOURCES Show more Show less BUSBAR Trunking Brochure Download All