Busway Starline Track Busway Starline Track Busway boasts the usage of high-quality materials and worldwide certifications. Its patented u-shaped copper busbars provide a seamless connection, and their continuous access slot allows for easy layout changes without any interruptions to service. It is UL, ETL listed and CE marked, making it a reliable option for those seeking superior design with constant tension. Its first-of-its-kind access slot allows for flexible layout changes, giving users more control and versatility. Starline Track Busway is the industry-leading power distribution system for data centre / mission critical, retail, industrial, and higher education markets- or anywhere power is needed. Overhead power distribution system, meaning no cables under the floor obstructing airflow Unique turn and lock connection method Eliminates power interruptions caused by overheating or loss of connection Relocate power anywhere you need it Plug-in units can fit any Starline busways LEARN MORE Starline Plug-In Units Starline Plug-In Units are safe and easy to install, simply insert and turn, with no complicated mechanisms or levers to worry about . Plus, you can customise them to meet unique specifications - offering options for outlets, drop cords, circuit breakers, fused disconnects, terminal blocks and power metering. They provide reliable solutions and many choices, enabling you to tailor your outlets and circuit breakers to your precise needs. Critical Power Monitoring Starline Critical Power Monitoring (CPM) puts actionable data at your fingertips, making it easier than ever to utilise energy monitoring systems and monitor energy efficiency. Technology allows for CPMs to be utilised in conjunction with the Starline Track Busway system or as a standalone solution. Revenue grade metering functionality Multi-circuit configuration monitoring Wired Ethernet and serial communications are standard, optional 802.11n Wi-Fi connectivity. Ability to use both serial Modbus and Ethernet-based protocols simultaneously SNMP, Modbus TCP/IP, BACnet TCP/IP, HTTP(S), Telnet and SSH are standard Ethernet protocols Starline Track Busway S - Series The Series-S Track Busway system is a flexible and reliable power distribution system that's perfect for challenging environments. Its robustness and IP54 rating allow it to withstand exposure to water, dust and other contaminants, making it ideal for plug-in units. It keeps your electrical devices safe and functional, even in the toughest situations. Busway - White Space Track Busway 2 products Track Busway - S Series 2 products Critical Power Monitoring 1 product Starline Track Busway Systems DOWNLOAD Data Centre Solutions Brochure Combining relevance and reliability, our dedicated data centre solutions allow you to satisfy the most demanding requirements. READ MORE