INDUSTRIAL Breadcrumb Home Products Emergency + Lighting INDUSTRIAL Catalogue No. 684700 Vortex LED Highbay Ideal for warehouses, factories, storage facilities and shopping centres, this powerful highbay is 58% more energy efficient than traditional metal halide highbays, outputs 17,800 lumens and features the following: Innovative heat sink and on board Thermal Management Control (TMC) ensuring protection, long life of driver and LEDs Long life LEDs (L70 @ 50,000 hours) for lower maintenance costs Instant light - there is no warm-up delay like with HID lamps Wide (WD) optical distribution - ideal for warehouse installations IP65 protection and a Ta rating up to 40℃ - making it suitable for industrial environments VIEW IN E-CATALOGUE RESOURCES Show more Show less Legrand Vortex Highbay LED Flyer Download All Catalogue No. 685070 WP2 LED Batten Ideal for car parks, shopping centres, stairwells, industrial sites and general security lighting, these weatherproof luminaires perform in all conditions, including: humid, damp, dusty and corrosive. Perfect replacement for T5 equivalents 2100 and 4100 lumen options 4000K Dedicated LED engine for maximum spacings 316 stainless steel clips Auto occupancy mode (10% light output in dim mode) for stairwells DALI dimmable available IP65 ingress protection IK09 impact resistant VIEW IN E-CATALOGUE RESOURCES Show more Show less Catalogue No. 685104 Economy WP LED Batten Ideal for carparks, shopping centres, stairwells, industrial sites and general security lighting. Designed for damp, dusty and humid areas. Available in 2 foot, 4 foot or 5 foot 4,000K LED colour temperature CRI > 80 IP65 Quick release gear tray toggles for fast installation Dedicated LED engine for optimum light output and distribution IK08 impact resistant VIEW IN E-CATALOGUE RESOURCES Show more Show less Economy Emergency Series Brochure Download All