OUTDOOR Breadcrumb Home Products Emergency + Lighting OUTDOOR Catalogue No. 682432 Plazza LED Floodlight Ideal for car parks, small sports fields, and tennis courts. A complete range of innovative and aesthetic design outdoor LED floodlighting for a robust, energy efficient solution that will stand the test of time. Up to 30,000 lumens 4,000 K colour temperature Long life LEDs (L70 @ 50,000 hours) reduce maintenance costs CRI > 80, up to 300W power consumption IP66 ingress protection IK08 impact resistant Surface mount Adjustable mounting bracket Installation accessory available for pole mounting. VIEW IN E-CATALOGUE RESOURCES Show more Show less Plazza LED Floodlight Flyer Download All Catalogue No. 664160 Bulkhead 265 & 360 LED Ideal for general security applications, commercial exteriors and walkways, schools and stairwells, use these LED luminaires for a robust, energy efficient solution that will stand the test of time. Up to 70% more energy efficient compared with 2x26W CFLs 900, 1500, 1600 and 1,800 lumen options 18W LED, 4000K Long life LEDs (L70 @ 50,000 hours) reduce maintenance costs CRI > 80 - suitable for security applications Robust die-cast aluminium construction IP65 ingress protection Ta rating up to 40°C - suitable for industrial environments Available in plain, guard and eyelid models IK10 impact resistant Standalone, Axiom, Dali and Galaxy emergency models available VIEW IN E-CATALOGUE RESOURCES Show more Show less LED Bulkhead 265 & 360 Flyer Download All