Load Centres Breadcrumb Home Products Load Centres Catalogue No. Load Centre 12 Modules Surface mount - Opaque Door Legrand HLC load centres is available from 12 to 36 modules The range have been designed to perfectly meet residential/multi-residential dwellings requirements as they distribute energy safely and evenly. The load centres feature prong-type bus bars alongside neutral and earth terminal block circuit labels and are ideal for mounting on Legrand modular protection devices such as surge protectors and isolation switches. Due to its streamline design and being only 70mm in depth, the HPM load centres are the perfect size for both surface mounting and flush mounting which is ideal for areas with limited space. Earth and Neutral bars included Adjustable DIN rail to allow mounting box to set at different depth Also available flush mounted Metal plate available for VIC : HLC12MP, HLC18MP for HLC12F & HLC18F (sold separately) VIEW IN E-CATALOGUE RESOURCES Show more Show less Power Protection Catalogue ReThink Electrical Catalogue Download All