EMERGENCY LUMINAIRES Breadcrumb Home EMERGENCY LUMINAIRES Catalogue No. 659528/LI Economy WP LED Batten A range of IP65 Polycarbonate body weather proof LED battens with IK08 impact rating with Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Economy Emergency Lighting Brochure Emergency Lighting Catalogue Download All Catalogue No. 659623LI Economy LED Twinspot A simple non-maintained IP65 twin LED spotlight with Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Economy Emergency Lighting Brochure Emergency Lighting Catalogue Download All Catalogue No. 685080/LI WP2 LED Batten A range of IP65 GRP body weather proof LED battens with IK09 impact rating. VIEW IN E-CATALOGUE RESOURCES Show more Show less WP2 LED Batten Brochure Emergency Lighting Catalogue Download All Catalogue No. 659515LI Twin LED Spotlight A non-maintained IP65 twin LED spotlight with Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Emergency Lighting Catalogue Download All Catalogue No. 659322SA Economy LED Batten A non-obtrusive indoor LED battens with selectable Tri-colour LEDs. Available in Mains and Emergency models. Emergency models with Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. Also available with an integrated microwave ON/OFF sensor for further energy savings. VIEW IN E-CATALOGUE RESOURCES Show more Show less Economy Emergency Lighting Brochure Emergency Lighting Catalogue Download All