Analogue Time Switches Breadcrumb Home Energy Distribution Analogue Time Switches Catalogue No. 049983 EconoRex MT - Analogue Time Switch - 20A Output Conforms to EN 60730-1 and EN 60730-2-7 Supply voltage: 230V~ 50 Hz Mounting options: Can be surface mounted using Cat. No. 0495 94 Can be panel mounted BTAP without working reserve 20A output Shortest switching step: 20 minutes Switching accuracy: 5 minutes VIEW IN E-CATALOGUE RESOURCES Show more Show less Time Switches & Modular Control Devices Catalogue Download All Catalogue No. 412790 Daily Program 16A vertical 100h battery reserve The trusted MicroRex analogue time switches offer easy operation and programming by setting the analogue switch dial. With and without battery reserve 16A - cosĪ : 1 1 output VIEW IN E-CATALOGUE RESOURCES Show more Show less Power Protection Catalogue Time Switches and Modular Devices Brochure Download All