Bluetooth Time Switch Breadcrumb Home Products Energy Distribution Bluetooth Time Switch Catalogue No. 412725 Bluetooth Time Switch 1 Channel Yearly Astro 230V Fast & easy programming via Bluetooth from a smartphone/iPad/PC on the app Legrand Time Switch (Free on App Store and Google Play): Commercial and Residential application - ideal to control school bells, pool pumps,air conditioning, garden lighting and water systems • Available in 1 or 2 channels • 2 modules wide • Daily, Weekly, Annual program options • Native Bluetooth: Directly program from smartphone with no need to touch the timer. No accessories required • Data can be exported to/imported from the timer within the Bluetooth time switch app • Passwords, location, and other settings can also be controlled via the app • Data can be copied from 1 timer to another, even on a different project • High precision timer (0.1 sec) • 2 Din Clip at the back for ease of installation • 5 Years battery in reserve • Screen on the timer in backup VIEW IN E-CATALOGUE RESOURCES Show more Show less Power Protection Catalogue Time Switches and Modular Devices Brochure Download All