Energy Meters Breadcrumb Home Products Energy Distribution Energy Meters Catalogue No. 014668 Energy Meter - Multifunction Measures the electricity consumed by a single-phase or three-phase circuit downstream of the electricity distribution metering. Displays electricity consumption in kWh, as well as current, active energy, reactive energy and power MID compliance ensures accuracy of the metering with a view to recharging for the electricity used Solutions to meet IEC62053-21/23, IEC 62052-11 and IEC62010-1 VIEW IN E-CATALOGUE RESOURCES Show more Show less Time Switches Brochure Download All