Floor Boxes Breadcrumb Home Products Floor Boxes Catalogue No. 089621 Floor Box - 10 Module Choose from a comprehensive range of floor boxes for raised or concrete floors: Heavy Duty options for high frequented areas - ideal for shopping centres, car showrooms, exhibition halls, airports and more Lid can be removed for easier installation and is reversible Variety of covers to suit different types of floors - resistant to loads up to 3000N; flexible outlet exits so lids can be closed even when plugs are fitted Compatible with Arteor power and data sockets 65mm shallow floor box option for applications with limited space VIEW IN E-CATALOGUE RESOURCES Show more Show less