Soluflex Breadcrumb Home Products Soluflex Catalogue No. Soluflex cable floor system Soluflex is a flexible, modular cable management system. It creates well organised, multifunctional rooms where users will always have enough connection points. Cables can be installed and run anywhere underneath the flooring. Connection points can be chosen at any stage in the design process, even after an installation is complete. 4 heights available: 37/60/90/120mm Reconfigure in minutes Sturdy: 1500 N/25mm² point load or 3000kg/m² Integrates with Legrand floor boxes, mini-columns and busbar underfloor system. VIEW IN E-CATALOGUE RESOURCES Show more Show less Soluflex Brochure Download All