fbpx Cat. 6A LCS3 cables, cords and RJ 45 sockets | Legrand Skip to main content
Catalogue No. 032778

Cat 6A cable F/UTP - 4 pairs Length 500 m. Supplied on reel. Weight 29.2 kg Euroclass Dca

  • Performance 500 MHz
  • 4 pairs or 2x4 twisted pair cables, 100 Ω
  • Yellow RAL 1018
  • LSZH sheath: zero halogen. ANSI/TIA colour code
  • Compliant with ISO/IEC 11 801, EN 50173
  • Products conforming to the new CPR regulation (except Cat. No 0 327 87)
  • F/UTP - 4 pairs
  • Length 500 m
  • LSZH
  • Yellow 

RESOURCES

Show more

Show less

Catalogue No. 572806

Cat 6A RJ 45 sockets - Arteor – Magnesium

  • Metal shielding
  • Can be integrated in any support
  • Mechanisms to be equipped with support frames and plates
  • Equipped with connectors with quick toolless connection
  • Take single-core cables from AWG 22 up to AWG 26, and AWG 26 multicore cables
  • T568A and B marking with colour codes
  • Compliant with ISO/IEC 11 801, EN 50173
     

RESOURCES

Show more

Show less

Newsletter subscription