LCS3 Ultra High Density drawers and cassettes Breadcrumb Home LCS3 Ultra High Density drawers and cassettes Catalogue No. 032150 Fibre optic drawer with cord management at front and back for 12-fibre cassette - Depth: 595 mm – 1 U Fixed modular chassis for holding cassettes 4 U maximum capacity (holds up to 48 cassettes): 576 LC fibres 2 U maximum capacity (holds up to 24 cassettes): 288 LC fibres 41 U maximum capacity (holds up to 12 cassettes): 144 LC fibres VIEW IN E-CATALOGUE RESOURCES Show more Show less LCS3 Catalogue LCS3 Flyer Download All