Intelligent metered and switched PDUs Breadcrumb Home Products Intelligent metered and switched PDUs Catalogue No. 646025 PDU 16 C13 outlets with cord locking system 3 m power supply cord with C14 10 A 2P+E plug 16 C13 outlets with cord locking system 3 m power supply cord with C14 10 A 2P+E plug IEC 60320 standard Power distribution units with metering at inlet level and circuit breaker level Possibility of environmental monitoring through one of the optional external sensors (temperature, humidity...) VIEW IN E-CATALOGUE RESOURCES Show more Show less LCS3 Catalogue Download All Catalogue No. 646020 PDU 6 C13 outlets + 2 C19 outlets with cord locking system 8 C13 outlets with cord locking system and switch 3 m power supply cord with C14 10/16 A 2P+E plug IEC 60320 standard Power distribution units with metering at inlet level and circuit breaker level Possibility of environmental monitoring through one of the optional external sensors (temperature, humidity...) VIEW IN E-CATALOGUE RESOURCES Show more Show less LCS3 Catalogue Download All