Catalogue No.
646000
Temperature sensor – for metered PDU
- The 3 sensors can be plugged into switched or metered PDU port with a RJ45 cable.
- They are automatically detected, and values are displayed.
- 6 460 00 : Temperature sensor + one Cat 6 U/UTP RJ45/RJ45 3 meters cord
- 6 460 01 : Temperature and humidity sensor + one Cat 6 U/UTP RJ45/ RJ45 3 meters cord
- 6 460 02 : Contact closure
RESOURCES
Show more
Show less

Catalogue No.
046546
Multi-application DIN profile rail with front panel
- For mounting modular devices (circuit breakers, Legrand multimedia network components, etc)
- Capacity: 24 modules
- Height 4 U
- Screw fixing on 19'' uprights
- DIN profile rail with front panel
- Supplied with blanking plates
- 24 modules
- Black RAL 9005
RESOURCES
Show more
Show less

Catalogue No.
646894
Set of 6 locking caps for C13 outlet + 1 key
- To block the use of an outlet. A key is necessary to remove the cap and free the access
- Light grey RAL 7035
- Set of 6 locking caps for C13 outlet + 1 key
RESOURCES
Show more
Show less