Zero-U Basic PDUs Breadcrumb Home Zero-U Basic PDUs Catalogue No. 646870 PDU 18 C13 outlets + 6 C19 outlets with cord locking system. 3 m power supply cord 18 C13 outlets + 6 C19 outlets with cord locking system 3 m power supply cord with IEC60309 16 A 3P+N+E plug IEC 60320 standard To provide ~ electric power for IT equipment in 19'' enclosures Three phase Zero-U PDUs for vertical mounting in the cabinet 400 V - 50/60 Hz power supply Each circuit is protected by 16 A single pole MCB in a support with projecting edges to avoid accidental breakdown. 1 circuit per phase, each with 6 IEC 60320 C13 outlets and 2 IEC 60320 C19 outlets 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet C13 and C19 standard outlets are equipped with cord locking system to avoid any accidental disconnection. Universal solution compatible with all the cords (C14 plugs for C13 and C20 plugs for C19) Delivered with 2 sets of metallic mounting brackets: button brackets (for quick fixing and variable pitch) and standard brackets (for screw fixing) Black modules (outlets and functions) Aluminium profile VIEW IN E-CATALOGUE RESOURCES Show more Show less LCS3 Catalogue LCS3 Flyer Download All