SENSORS Breadcrumb Home Products Emergency + Lighting SENSORS Catalogue No. 088230 Mobile Configurators Mobile configurators make checking and programming sensors easy. The unique Digital Programming Configurator allows 2 way communication. It can read a sensor's setting, save and upload to other sensors. VIEW IN E-CATALOGUE RESOURCES Show more Show less Lighting Management Catalogue Download All Catalogue No. 048803 Switch Sensors Choose from a comprehensive range of commercial quality switch sensors. Ideal to use in single zones, choose from Passive Infrared (PIR), Ultrasonic (US) and Dual Technology (PIR & US) technologies to best suit the environment in which they are installed. Vacancy based control options Occupancy based control options Daylighting set point feature Shorter depth of recess than competitor models Download the Lighting Management catalogue to view the complete range. Visit the Lighting Management website for technical documents. NB: you will need to know the product code of the item for which you are seeking information. VIEW IN E-CATALOGUE RESOURCES Show more Show less Lighting Management Catalogue Download All Catalogue No. 048821 SCS Networked Sensors Compatible with all types of lighting, network sensors are ideal to use for easier management of larger areas, such as an entire floor of an office building. Managed by actuators and dimmers, sensors communicate via a BUS Installations can be designed, monitored and supervised on a PC using our software suite Shorter depth of recess than competitor models We can help you design the best systems. Give us a call on 1300 369 777 and chat with one of our Technical Customer Service team members. Visit the Lighting Management website for technical documents. NB: you will need to know the product code of the item for which you are seeking information. VIEW IN E-CATALOGUE RESOURCES Show more Show less Lighting Management Catalogue Download All Catalogue No. EBDSPIR PIR Standalone Sensors These compact PIR detectors provide automatic control for lighting, heating and ventilation loads. The PIR sensor can be mounted either flush into a ceiling tile or using a surface mounting box. The low profile design means the unit can be mounted in a narrow ceiling void. No external control boxes are required as the unit is self contained. The simple plug in connections reduce installation time. The optional infrared remote handset allows the user to override the set up on some models. PRM, DD and AD versions' functionality is fully programmable using either the UHSS or UNLCDHS handsets. VIEW IN E-CATALOGUE RESOURCES Show more Show less Lighting Management Catalogue Download All