Supply Busbar and Accessories Breadcrumb Home Supply Busbar and Accessories Catalogue No. 404917 Supply Busbar - Fork Type - 3P - Max 10 Devices Connected - 1 Row Quickly and safely connect all devices on the same row. This fork type is utilised in the fork entry terminal of compatible CX3 and TX3 ranges. It can be installed at the top or bottom of 3-phase installation. Fork-type supply busbars 3 pole Filled with end protection Length : 1 row Max. number of devices connected : 10 80A VIEW IN E-CATALOGUE RESOURCES Show more Show less Catalogue No. 404905 Entry Terminal - Universal 1P + N or 1P Supply Busbars Provides power supply at the front or the rear of the fork or prong busbar. Suits all devices with moving cage terminals. Entry terminals For universal single pole + neutral or single pole supply busbar Cross section: 4 to 25 mm² - IP 2X 80A VIEW IN E-CATALOGUE RESOURCES Show more Show less Catalogue No. 404911 Supply Busbar - Fork Type - 1P - Max 12 Devices Connected - 1 Row Save time with quick connection. This fork type is utilised in the fork entry terminal of compatible CX3 and TX3 ranges. It can be installed at the top or bottom of single phase. Fork-type supply busbars Single pole Filled with end protection Length : 1 row Max. number of devices connected : 12 80A VIEW IN E-CATALOGUE RESOURCES Show more Show less